Title |
Information |
Product Number: |
ISL9238HRTZ-T |
Pkg. Description: |
VFQFPN 4.00x4.00x0.75 mm 0.40mm Pitch |
Pkg. Name: |
L32.4X4D |
Pkg. Previous Code: |
LAE |
Pkg. Code: |
LAE |
Lead Count: |
32 |
Length: |
4 mm |
Width: |
4 mm |
Thickness: |
0.7 mm |
Moisture Sensitivity Bake: |
16 hrs |
Moisture Exposure Floor Life: |
168hrs@<30C/60%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
JEDEC Standard: |
TBA |
Title |
Information |
Carrier Type: |
Reel |
Qty. per Carrier: |
0# # |
Pkg. Type: |
TQFN |
Qty. per Reel: |
6000# # |
Reel Size: |
13in in |
Tape Pin 1 Quad: |
1 |
Tape Pocket Pitch: |
8 |
Moisture Sensitivity Level (MSL): |
3 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
260 |
Pb Free Category: |
Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
list
More Package Details