Skip to main content

LAE (VFQFPN 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L32.4X4D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LAE
Package Description
Descriptive text for this package.
VFQFPN 4.00x4.00x0.75 mm 0.40mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
LAE
Category
G
Lead Count
32
Pb (Lead) Free
Yes
Length
4mm
Pb Free Category
e3 Sn
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.0 x 4.0 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 190 KB
1 item