Title | Information |
---|---|
Product Number: | ISL99135BDRZ-T |
Pkg. Name: | L24.3.5X5W |
Pkg. Previous Code: | LDF |
Pkg. Code: | LDF |
Lead Count: | 24 |
Length: | 5 mm |
Width: | 3.5 mm |
Thickness: | 1.1 mm |
Pb (Lead) Free: | Exempt |
Title | Information |
---|---|
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |