Title | Information |
---|---|
Pkg. Name | L24.3.5X5W |
Pkg. Previous Code | LDF |
Package Description | 24 LEAD QFN 3.5x5 with Copper Clip |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LDF |
Category | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 3.5mm |
Thickness | 1.1mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.00 x 3.50 x 1.10 |