Title | Information |
---|---|
Product Number: | ISL95908IIZ-T |
Pkg. Name: | W11X11.121B |
Pkg. Previous Code: | WAG |
Pkg. Code: | WAG |
Lead Count: | 121 |
Length: | 5.5 mm |
Width: | 5.5 mm |
Thickness: | 0.36 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | WLCSP-TCURDL |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free Ball Terminal (SAC405)-e1 |