Title | Information |
---|---|
Pkg. Name | W11X11.121B |
Pkg. Previous Code | WAG |
Package Description | 121 Ball WLCSP, 11x 11 ARRAY, 0.5mm Pitch - ATT (T5 & T3) Thin RDL |
Package Status | Active |
Package Type | WLCSP-TCURDL |
Class | PLASTIC |
Package Code | WAG |
Category | PLASTIC |
Lead Count | 121 |
Pb (Lead) Free | Yes |
Length | 5.54mm |
Width | 5.53mm |
Thickness | 0.36mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.54 x 5.53 x 0.36 |