Title Information
Product Number: ISL6328CRZ
Pkg. Name: L48.6X6B
Pkg. Previous Code: LYV
Pkg. Code: LYV
Lead Count: 48
Length: 6 mm
Width: 6 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: QFN

More Package Details