Skip to main content

LYV (QFN 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L48.6X6B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LYV
Package Description
Descriptive text for this package.
48 LEAD QFN, 6X6 MM 0.4 MM PITCH (ASE)
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LYV
Category
PLASTIC
Lead Count
48
Pb (Lead) Free
Yes
Length
5.99mm
Width
5.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.99 x 5.99 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 113 KB
1 item