Title |
Information |
Product Number: |
ISL6328CRZ-T |
Pkg. Name: |
L48.6X6B |
Pkg. Previous Code: |
LYV |
Pkg. Code: |
LYV |
Lead Count: |
48 |
Length: |
6 mm |
Width: |
6 mm |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
QFN |
list
More Package Details