Title Information
Product Number: 74FCT88915TTAJG
Pkg. Description: PLCC 11.50x11.50x3.63 mm 1.27mm Pitch
Pkg. Code: PLG28
Lead Count: 28
Length: 11.5 mm
Width: 11.5 mm
Thickness: 3.63 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Qty. per Carrier: 38# #
Pkg. Type: PLCC
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details