Skip to main content

PLG28 (PLCC 28)

Title Information
Package Description
Descriptive text for this package.
PLCC 11.50x11.50x3.63 mm 1.27mm Pitch
Package Status
Active
Package Type
PLCC
Class
PLASTIC
Package Code
The unique identifier of this package.
PLG28
Category
G
Lead Count
28
Pb (Lead) Free
Yes
Length
11.5mm
Pb Free Category
e3 Sn
Width
11.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.63mm
Peak Reflow Temp
260°C
Pitch
1.27mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11.5 x 11.5 x 3.63

Documentation

Type Title Date
Package Outline Drawing PDF 112 KB
Certificate PDF 170 KB
Package Outline Drawing PDF 112 KB
Product Change Notice PDF 281 KB
4 items