Title | Information |
---|---|
Product Number: | ISL91107IIAZ-T7A |
Pkg. Name: | W3X5.15 |
Pkg. Previous Code: | WET |
Pkg. Code: | WET |
Lead Count: | 15 |
Length: | 2.1 mm |
Width: | 1.5 mm |
Thickness: | 0.5 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | WLCSP-TKCURDL |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free Ball Terminal (SAC405)-e1 |