Title | Information |
---|---|
Pkg. Name | W3X5.15 |
Pkg. Previous Code | WET |
Package Description | 15 Ball WLCSP, 3x5 ARRAY, 0.4mm Pitch - ASEKH |
Package Status | Active |
Package Type | WLCSP-TKCURDL |
Class | PLASTIC |
Package Code | WET |
Category | PLASTIC |
Lead Count | 15 |
Pb (Lead) Free | Yes |
Length | 2.15mm |
Width | 1.51mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 2.15 x 1.51 x 0.50 |