Title | Information |
---|---|
Product Number: | ISL91108IINZ-T7A |
Pkg. Name: | W4X5.20F |
Pkg. Previous Code: | WDE |
Pkg. Code: | WDE |
Lead Count: | 20 |
Length: | 2.3 mm |
Width: | 1.7 mm |
Thickness: | 0.54 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | WLCSP-TKCURDLBC |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free Ball Terminal (SAC405)-e1 |