Skip to main content

WDE (WLCSP-TKCURDLBC 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W4X5.20F
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WDE
Package Description
Descriptive text for this package.
20 Ball WLCSP, 4x5 ARRAY, 0.4mm Pitch(with BSC)-ASECL
Package Status
Active
Package Type
WLCSP-TKCURDLBC
Class
PLASTIC
Package Code
The unique identifier of this package.
WDE
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
2.34mm
Width
1.72mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.54mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.34 x 1.72 x 0.54

Documentation

Type Title Date
Package Outline Drawing PDF 115 KB
1 item