Title |
Information |
Product Number: |
ISL91211BIIZ-T |
Pkg. Name: |
W6X9.54 |
Pkg. Previous Code: |
WNO |
Pkg. Code: |
WNO |
Lead Count: |
54 |
Length: |
3.7 mm |
Width: |
2.6 mm |
Thickness: |
0.5 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
WLCSP-TKCURDL |
list
More Package Details