Skip to main content

WNO (WLCSP-TKCURDL 54)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W6X9.54
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WNO
Package Description
Descriptive text for this package.
6x9 54 balls, 0.4mm Pitch, WLCSP; ASE Chung-Li
Package Status
Active
Package Type
WLCSP-TKCURDL
Class
PLASTIC
Package Code
The unique identifier of this package.
WNO
Category
PLASTIC
Lead Count
54
Pb (Lead) Free
Yes
Length
3.67mm
Width
2.55mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.67 x 2.55 x 0.50

Documentation

Type Title Date
Package Outline Drawing PDF 228 KB
1 item