Title Information
Product Number: ISL91302BIIZ-T
Pkg. Name: W6X9.54
Pkg. Previous Code: WNO
Pkg. Code: WNO
Lead Count: 54
Length: 3.7 mm
Width: 2.6 mm
Thickness: 0.5 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: WLCSP-TKCURDL

More Package Details