Title |
Information |
Product Number: |
ISL95870BIRZ |
Pkg. Name: |
L20.3X4 |
Pkg. Previous Code: |
LBO |
Pkg. Code: |
LBO |
Lead Count: |
20 |
Length: |
4 mm |
Width: |
3 mm |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
QFN |
Moisture Sensitivity Level (MSL): |
3 |
Pkg. Class: |
PLASTIC |
Pb Free Category: |
Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details