Title Information
Product Number: RJP4009ANS-01#Q6
Pkg. Name: PVSN0008JA-A
Pkg. Previous Code: TNP-8DBV
JEITA Standard: P-VSON8-3x4.4-0.65
Pkg. Code: pkg_6760
Lead Count: 8
Length: 4 mm
Width: 3 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: VSON
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details