Skip to main content

pkg_6760 (VSON 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVSN0008JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TNP-8DBV
JEITA Standard
The JEITA standard to which the device is compliant.
P-VSON8-3x4.4-0.65
Package Status
Active
Package Type
VSON
Class
Dic
Package Code
The unique identifier of this package.
pkg_6760
Lead Count
8
Pb (Lead) Free
Yes
Length
4.4mm
Width
3mm

Documentation

Type Title Date
Carrier/Package PDF 244 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 36 KB
Carrier/Package PDF 13 KB 日本語
Carrier/Package PDF 12 KB 日本語
Package Outline Drawing PDF 13 KB
6 items