Title |
Information |
Product Number: |
2SJ331-A |
Pkg. Name: |
PRSS0004ZS-A |
Pkg. Previous Code: |
P3JC-545-111 |
JEITA Standard: |
SC-65 |
Pkg. Code: |
pkg_7572 |
Lead Count: |
3 |
Length: |
16 mm |
Width: |
20 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Bag |
Pkg. Type: |
MP-88 |
Pkg. Class: |
Dic |
list
More Package Details