Skip to main content

pkg_7572 (MP-88 3)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSS0004ZS-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P3JC-545-111
JEITA Standard
The JEITA standard to which the device is compliant.
SC-65
Package Status
Active
Package Type
MP-88
Class
Dic
Package Code
The unique identifier of this package.
pkg_7572
Lead Count
3
Pb (Lead) Free
Yes
Length
19.5mm
Width
15.7mm

Documentation

Type Title Date
Package Outline Drawing PDF 56 KB
1 item