Title | Information |
---|---|
Product Number: | 2SK1585-T1-AZ |
Pkg. Name: | PLZZ0004CC-A |
Pkg. Previous Code: | P3C4-150-212 |
JEITA Standard: | SC-62 |
Pkg. Code: | pkg_7512 |
Lead Count: | 3 |
Length: | 2 mm |
Width: | 4 mm |
Thickness: | 1.6 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | POMM |
Pkg. Class: | Dic |