Skip to main content

pkg_7512 (POMM 3)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLZZ0004CC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P3C4-150-212
JEITA Standard
The JEITA standard to which the device is compliant.
SC-62
Package Status
Active
Package Type
POMM
Class
Dic
Package Code
The unique identifier of this package.
pkg_7512
Lead Count
3
Pb (Lead) Free
Yes
Length
4.5mm
Width
2.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.5 x 2.5 x 1.6

Documentation

Type Title Date
Carrier/Package PDF 127 KB
Package Outline Drawing PDF 55 KB
Carrier/Package PDF 14 KB 日本語
3 items