Title Information
Product Number: 2SK2393-A1-E#T0
Pkg. Name: PRSS0003ZN-A
Pkg. Previous Code: TO-264A
JEITA Standard: -
Pkg. Code: pkg_10955
Lead Count: 3
Length: 26 mm
Width: 20 mm
Thickness: 5 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-264
Pkg. Class: Dic

More Package Details