Title | Information |
---|---|
Pkg. Name | PRSS0003ZN-A |
Pkg. Previous Code | TO-264A |
JEITA Standard | - |
Package Status | Active |
Package Type | TO-264 |
Class | Dic |
Package Code | pkg_10955 |
Lead Count | 3 |
Pb (Lead) Free | Yes |
Length | 26mm |
Width | 20mm |
Thickness | 5mm |
Pkg. Dimensions (mm) | 26 x 20 x 5 |