Title Information
Product Number: 2SK2514-A
Pkg. Name: PRSS0004ZS-A
Pkg. Previous Code: P3JC-545-111
JEITA Standard: SC-65
Pkg. Code: pkg_7572
Lead Count: 3
Length: 16 mm
Width: 20 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bag
Pkg. Type: MP-88
Pkg. Class: Dic

More Package Details