Title Information
Product Number: 2SK3305-AZ
Pkg. Name: PRSS0004AH-A
Pkg. Previous Code: P3J9-254-123
JEITA Standard: SC-46
Pkg. Code: pkg_7558
Lead Count: 3
Length: 10 mm
Width: 8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bag
Pkg. Type: MP-25
Pkg. Class: Dic

More Package Details