Skip to main content

pkg_7558 (MP-25 3)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSS0004AH-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P3J9-254-123
JEITA Standard
The JEITA standard to which the device is compliant.
SC-46
Package Status
Active
Package Type
MP-25
Class
Dic
Package Code
The unique identifier of this package.
pkg_7558
Lead Count
3
Pb (Lead) Free
Yes
Length
10mm
Width
8.5mm

Documentation

Type Title Date
Package Outline Drawing PDF 55 KB
1 item