Title | Information |
---|---|
Product Number: | HAT1024R-EL-E |
Pkg. Name: | PRSP0008DD-D |
Pkg. Previous Code: | FP-8DAV |
JEITA Standard: | P-SOP8-3.95x4.9-1.27 |
Pkg. Code: | pkg_6746 |
Lead Count: | 8 |
Length: | 5 mm |
Width: | 4 mm |
Thickness: | 1.75 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | SOP |
Pkg. Class: | Dic |