Skip to main content

pkg_6746 (SOP 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0008DD-D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-8DAV
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP8-3.95x4.9-1.27
Package Status
Active
Package Type
SOP
Class
Dic
Package Code
The unique identifier of this package.
pkg_6746
Lead Count
8
Pb (Lead) Free
Yes
Length
4.9mm
Width
3.95mm
Pitch
1.27mm

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 76 KB
Package Outline Drawing PDF 41 KB
Carrier/Package PDF 244 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 42 KB
6 items