Title Information
Product Number: HAT3037R-EL-E
Pkg. Name: PRSP0008DD-D
Pkg. Previous Code: FP-8DAV
JEITA Standard: P-SOP8-3.95x4.9-1.27
Pkg. Code: pkg_6746
Lead Count: 8
Length: 5 mm
Width: 4 mm
Thickness: 1.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: SOP
Pkg. Class: Dic

More Package Details