Title Information
Product Number: N0300P-T1B-AT
Pkg. Name: PTSP0003ZC-A
Pkg. Previous Code: P3C3-95-111
JEITA Standard: SC-96
Pkg. Code: pkg_7511
Lead Count: 3
Length: 2 mm
Width: 3 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TMM
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic

More Package Details