Skip to main content

pkg_7511 (TMM 3)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSP0003ZC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P3C3-95-111
JEITA Standard
The JEITA standard to which the device is compliant.
SC-96
Package Status
Active
Package Type
TMM
Class
Dic
Package Code
The unique identifier of this package.
pkg_7511
Lead Count
3
Pb (Lead) Free
Yes
Length
2.9mm
Width
1.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.9 x 1.5 x 1.2

Documentation

Type Title Date
Package Outline Drawing PDF 55 KB
Carrier/Package PDF 14 KB 日本語
2 items