Title Information
Product Number: N0604N-S19-AY
Pkg. Name: PRSS0004AP-A
Pkg. Previous Code: P3J9-254A-913
JEITA Standard: -
Pkg. Code: pkg_10757
Lead Count: 3
Length: 10 mm
Width: 9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-220
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details