Skip to main content

pkg_10757 (TO-220 3)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSS0004AP-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P3J9-254A-913
JEITA Standard
The JEITA standard to which the device is compliant.
-
Package Status
Active
Package Type
TO-220
Class
Dic
Package Code
The unique identifier of this package.
pkg_10757
Lead Count
3
Pb (Lead) Free
Yes
Length
10mm
Width
9.15mm

Documentation

Type Title Date
Package Outline Drawing PDF 34 KB
1 item