Title |
Information |
Product Number: |
RJK03L3DNS-00#J5 |
Pkg. Name: |
PWSN0008JB-A |
JEITA Standard: |
P-HWSON8-2.9x3.1-0.65 |
Pkg. Code: |
pkg_6758 |
Lead Count: |
8 |
Length: |
3 mm |
Width: |
3 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
HWSON |
Pkg. Class: |
Dic |
list
More Package Details