Skip to main content

pkg_6758 (HWSON 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PWSN0008JB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HWSON8-2.9x3.1-0.65
Package Status
Active
Package Type
HWSON
Class
Dic
Package Code
The unique identifier of this package.
pkg_6758
Lead Count
8
Pb (Lead) Free
Yes
Length
3.1mm
Width
2.9mm
Pitch
0.65mm

Documentation

Type Title Date
Carrier/Package PDF 244 KB
Package Outline Drawing PDF 24 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 25 KB
Carrier/Package PDF 13 KB 日本語
5 items