Title Information
Product Number: UPA1740TP-E1-AZ
Pkg. Name: PLSP0008DA-A
Pkg. Previous Code: P8U1-127-111
JEITA Standard: -
Pkg. Code: pkg_7574
Lead Count: 8
Length: 4 mm
Width: 5 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HSOP
Pkg. Class: Dic

More Package Details