Skip to main content

pkg_7574 (HSOP 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLSP0008DA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P8U1-127-111
JEITA Standard
The JEITA standard to which the device is compliant.
-
Package Status
Active
Package Type
HSOP
Class
Dic
Package Code
The unique identifier of this package.
pkg_7574
Lead Count
8
Pb (Lead) Free
Yes
Length
5.2mm
Width
4.4mm

Documentation

Type Title Date
Package Outline Drawing PDF 52 KB
1 item