Title Information
Product Number: UPA2591T1H-T1-AT
Pkg. Name: PVSF0008JA-A
Pkg. Previous Code: P8D1-65-655
JEITA Standard: -
Pkg. Code: pkg_7521
Lead Count: 8
Length: 2 mm
Width: 3 mm
Thickness: 0.85 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: VSOF
Pkg. Class: Dic

More Package Details