Skip to main content

pkg_7521 (VSOF 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVSF0008JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P8D1-65-655
JEITA Standard
The JEITA standard to which the device is compliant.
-
Package Status
Active
Package Type
VSOF
Class
Dic
Package Code
The unique identifier of this package.
pkg_7521
Lead Count
8
Pb (Lead) Free
Yes
Length
2.9mm
Width
2.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.9 x 2.4 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 56 KB
Carrier/Package PDF 16 KB 日本語
2 items