Title | Information |
---|---|
Product Number: | UPA2660T1R-E2-AX |
Pkg. Name: | PWSN0006JD-A |
Pkg. Previous Code: | P6E1-65-962 |
JEITA Standard: | - |
Pkg. Code: | pkg_9595 |
Lead Count: | 6 |
Length: | 2 mm |
Width: | 2 mm |
Thickness: | 0.75 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | HUSON |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | Dic |