Skip to main content

pkg_9595 (HUSON 6)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PWSN0006JD-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P6E1-65-962
JEITA Standard
The JEITA standard to which the device is compliant.
-
Package Status
Active
Package Type
HUSON
Class
Dic
Package Code
The unique identifier of this package.
pkg_9595
Lead Count
6
Pb (Lead) Free
Yes
Length
2mm
Width
2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2 x 2 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 97 KB
1 item