Title Information
Product Number: RAA230231GSB#HA0
Pkg. Name: PTSP0020JF-A
JEITA Standard: P-HTSSOP20-4.4x6.5-0.65
Pkg. Code: pkg_10995
Lead Count: 20
Length: 6 mm
Width: 4 mm
Thickness: 1.1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HTSSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details