Skip to main content

pkg_10995 (HTSSOP 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSP0020JF-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HTSSOP20-4.4x6.5-0.65
Package Status
Active
Package Type
HTSSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_10995
Lead Count
20
Pb (Lead) Free
Yes
Length
6.5mm
Width
4.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.5 x 4.4 x 1.1

Documentation

Type Title Date
Package Outline Drawing PDF 20 KB
1 item