Title Information
Product Number: 726ATLF
Pkg. Description: SOT 2.90x1.60x1.00 mm 0.95mm Pitch
Pkg. Code: DYG6
Lead Count: 6
Length: 2.9 mm
Width: 1.6 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: G
Pb (Lead) Free: Yes
JEDEC Standard: MO-178
Title Information
Carrier Type: Can
Qty. per Carrier: 0# #
Pkg. Type: SOT
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details