Skip to main content

DYG6 (SOT 6)

Title Information
Package Description
Descriptive text for this package.
SOT 2.90x1.60x1.00 mm 0.95mm Pitch, TSOT-23 2.90x1.60x1.00 mm 0.95mm Pitch
Package Status
Active
Package Type
SOT
Class
PLASTIC
Package Code
The unique identifier of this package.
DYG6
Category
G
Lead Count
6
Pb (Lead) Free
Yes
Length
2.9mm
Pb Free Category
e3 Sn
Width
1.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Peak Reflow Temp
260°C
Pitch
0.95mm
Package Carrier
Can, Reel, Cut Tape
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.9 x 1.6 x 1.0

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 79 KB
2 items