Title Information
Product Number: UPD12115T1F-E1-AT
Pkg. Name: PRSS0006ZA-A
Pkg. Previous Code: P5T1F-114-2
JEITA Standard: -
Pkg. Code: pkg_7545
Lead Count: 5
Length: 6 mm
Width: 6 mm
Thickness: 2.65 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: MP-3ZK
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details